Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Ojop
toggle20latches
Catch plates
Ojop
toggle20latches
Catch plates
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Catch plate Small size 316 Stainless steel 14 A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
item number
ITEM_NUMBER
material
MATERIAL
surface treatment
SURFACE_TREATMENT
type of base plate
TYPE_OF_BASE_PLATE
weight
WEIGHT
name
NAME
size
SIZE
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
Catch plate Medium size Natural Steel 31 A
52270
Steel
Natural
No mounting holes (for welding)
0.015 kg
Catch plate Medium size Natural Steel 31 A
Medium
Catch plate Medium size Natural Steel 31 Slot 19mm
52275
Steel
Natural
No mounting holes (for welding)
0.013 kg
Catch plate Medium size Natural Steel 31 Slot 19mm
Medium
Catch plate Large size Natural Steel 41 A
52280
Steel
Natural
No mounting holes (for welding)
0.035 kg
Catch plate Large size Natural Steel 41 A
Large
Keeper Extra large size Zinc plated Steel 42 C
52285
Steel
Zinc plated with CLEAR passivate
Countersunk mounting holes 9,0 mm
0.145 kg
Keeper Extra large size Zinc plated Steel 42 C
X-large
Keeper X-large size Zinc plated Steel 44 C slim
52286
Steel
Zinc plated with CLEAR passivate
Countersunk mounting holes
0.082 kg
Keeper X-large size Zinc plated Steel 44 C slim
X-large
Keeper Extra large size Zinc plated Steel 43 C slim
52287
Steel
Zinc plated with CLEAR passivate
Countersunk mounting holes
0.084 kg
Keeper Extra large size Zinc plated Steel 43 C slim
X-large
Catch plate Small size Natural Steel 49 A
52288
Steel
Natural
No mounting holes (for welding)
0.019 kg
Catch plate Small size Natural Steel 49 A
Small
Catch plate Small size Natural Steel 50 A
52290
Steel
Natural
No mounting holes (for welding)
0.018 kg
Catch plate Small size Natural Steel 50 A
Small
Catch plate Medium size 316 Stainless steel 10 A
54400
316 Stainless steel
Electropolished
No mounting holes (for welding)
0.037 kg
Catch plate Medium size 316 Stainless steel 10 A
Medium
Catch plate Medium size 316 Stainless steel 10 C
54403
316 Stainless steel
Electropolished
Countersunk mounting holes
0.032 kg
Catch plate Medium size 316 Stainless steel 10 C
Medium
Catch plate Small size 316 Stainless steel 14 A
54407
316 Stainless steel
Electropolished
No mounting holes (for welding)
0.037 kg
Catch plate Small size 316 Stainless steel 14 A
Small
Catch plate Small size 316 Stainless steel 14 C
54408
316 Stainless steel
Electropolished
Countersunk mounting holes
0.032 kg
Catch plate Small size 316 Stainless steel 14 C
Small
Catch plate Small size 316 Stainless steel 15 A
54410
316 Stainless steel
Electropolished
No mounting holes (for welding)
0.011 kg
Catch plate Small size 316 Stainless steel 15 A
Small
Catch plate Small size 316 Stainless steel 15 C
54413
316 Stainless steel
Electropolished
Countersunk mounting holes
0.01 kg
Catch plate Small size 316 Stainless steel 15 C
Small
Catch plate Large size 316 Stainless steel 16 A
54420
316 Stainless steel
Electropolished
No mounting holes (for welding)
0.033 kg
Catch plate Large size 316 Stainless steel 16 A
Large
Catch plate Large size 316 Stainless steel 16 C
54423
316 Stainless steel
Electropolished
Countersunk mounting holes
0.031 kg
Catch plate Large size 316 Stainless steel 16 C
Large
Catch plate Large size 316 Stainless steel 17 A
54430
316 Stainless steel
Electropolished
No mounting holes (for welding)
0.063 kg
Catch plate Large size 316 Stainless steel 17 A
Large
Catch plate Large size 316 Stainless steel 17 C
54433
316 Stainless steel
Electropolished
Countersunk mounting holes
0.057 kg
Catch plate Large size 316 Stainless steel 17 C
Large
Catch plate Small size 316 Stainless steel 18 A
54434
316 Stainless steel
Electropolished
No mounting holes (for welding)
0.01 kg
Catch plate Small size 316 Stainless steel 18 A
Small
Tampilkan tampilan terkompresi (37 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Ojop
- Catch plates
Order number
Catch plate Small size 316 Stainless steel 14 A
Perubahan terakhir
14.01.2020 07:55:12
Unit
Kata kunci
Toggle Latches
Klasifikasi
CNS
CNSERPBASE Object Properties